Уплотнение из меди для фитинга с цилиндрической резьбой ISO (RP) 1/2 дюйма
Part #: CU-8-RP-2
|
||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GasketsEngineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Уплотнение из меди для фитинга с цилиндрической резьбой ISO (RP) 1/2 дюйма
Log in or Register to view price
Catalogs
Gaskets
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
CU-8-RP-2 — Уплотнение из меди для фитинга с цилиндрической резьбой ISO (RP) 1/2 дюйма
Attribute | Value |
---|---|
Body Material | Из меди |
Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
Flow Restrictor | No |
Gasket Size | 1/2 дюйма |
eClass (4.1) | 23070101 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071500 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 31181500 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401704 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
304L-16-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
304L-2-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
304L-4-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
304L-6-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
CU-12-RP-2 | Из меди | - | - | - | - | View Product |
CU-2-RP-2 | Из меди | - | - | - | - | View Product |
CU-4-RG-2 | Из меди | - | - | - | - | View Product |
CU-4-RP-2 | Из меди | - | - | - | - | View Product |
CU-6-RP-2 | Из меди | - | - | - | - | View Product |
CU-8-RG-2 | Из меди | - | - | - | - | View Product |
S-12-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
S-16-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
S-2-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
S-4-RS-2B | Углеродистая сталь | - | - | - | - | View Product |
S-4-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
S-6-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
S-8-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
SS-12-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
SS-12-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-12-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-16-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-16-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-20-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-2-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-2-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-4-RP-2 | Нержавеющая сталь | - | - | - | - | View Product |
SS-4-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
SS-4-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-4-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-6-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
SS-6-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-6-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-8-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
SS-8-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
SS-8-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.